Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bradley
Description
Security Shelf Ocorporation SA56 000000
Bill of material
security_shelf_acorporation_sa56_000000
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
62.21
COMPLIESTOBUYAMERICANACT
Complies To Buy American Act
Yes
DEFAULTELEVATION
Default Elevation
4.000 FEET
MATERIAL
Material
Stainless Steel
WIDTH
Width
0.670 FEET
LENGTH
Length
1.500 FEET
HEIGHT
Height
0.460 FEET
WARRANTYINFORMATION
Warranty Information
Complete Unit, One (1) Year
VERSION
Version
1.0
URL
www.bradleycorp.com
TECHNICALDATA
Technical Data
http://www.bradleycorp.com/products/techdata/9300.pdf
OMNICLASSTITLE
OmniClass Title
Shelves
OMNICLASSCODE
OmniClass Code
23.40.20.27.11
MODEL
Model
SA56-000000
MATERIALNOTE
Material Note
14 GA STAINLESS STEEL
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10.28.13.53
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
N/A
DESCRIPTION
Description
Security Shelf
COPYRIGHT
Copyright
This Model Data Is Property Of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030210
ADACOMPLIANT
ADA Compliant
No
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir